Brinell Hardness Reference Material (63ETB064)

Brinell Hardness Reference Material 63ETB064

Product Details:

Manufacturer part number: 63ETB064

Brand: MITUTOYO

Price: 684.21

Delivery time: 60 Days


Technical Data:

Accreditation Body: DAkkS

Additional Spec: with ISO 6506-3 DAkkS calibration certificate

Ball Diameter: 10 mm

Dimension: 150x100x16mm mm

Force Area Ratio: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63ETB064

Part Number
63ETB064
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accreditation Body Additional Spec Ball Diameter
(mm)
Dimension
(mm)
Force Area Ratio Grid Gross Weight
(g)
Hardness Value Material Net Weight
(g)
Product line Scale 1 Standard 2 Surface
(mm2)
Test Force
(kgf)
Test Force
(N)

684.21 €

1 60 Days DAkkSwith ISO 6506-3 DAkkS calibration certificate10150x100x16mm15-820110aluminium650-HBW10/1500-151,50014,710

Loading...

  1. 1

Basic information

Hardness Classification HBW Accreditation Standard ISO 17025 Description Optional availability: calibration according to ASTM E10, lasered grid for accurate indentation spacing
Indenter Ball indenter Method Brinell Standard ISO 6506-3
Tolerance of Nominal Value(HBW) ±25

This page is Brinell Hardness Reference Material, part number 63ETB064.
You can find the detail information about specifications and dimensions on part number 63ETB064.

Variation of this product

Part Number
63ETB063
63ETB067
63ETB068
63ETB069
63ETB070
63ETB076
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accreditation Body Additional Spec Ball Diameter
(mm)
Dimension
(mm)
Force Area Ratio Grid Gross Weight
(g)
Hardness Value Material Net Weight
(g)
Product line Scale 1 Standard 2 Surface
(mm2)
Test Force
(kgf)
Test Force
(N)

684.21 €

1 60 Days DAkkSwith ISO 6506-3 DAkkS calibration certificate10150x100x16mm15-82080aluminium650-HBW10/1500-151,50014,710

684.21 €

1 60 Days DAkkSwith ISO 6506-3 DAkkS calibration certificate10150x100x16mm15-820130aluminium650-HBW10/1500-151,50014,710

684.21 €

1 60 Days DAkkSwith ISO 6506-3 DAkkS calibration certificate10150x100x16mm15-820170aluminium650-HBW10/1500-151,50014,710

631.58 €

1 60 Days DAkkSwith ISO 6506-3 DAkkS calibration certificate10150x100x16mm15-2,040200steel1,900-HBW10/1500-151,50014,710

631.58 €

1 60 Days DAkkSwith ISO 6506-3 DAkkS calibration certificate10150x100x16mm15-2,040250steel1,900-HBW10/1500-151,50014,710

631.58 €

1 60 Days DAkkSwith ISO 6506-3 DAkkS calibration certificate10150x100x16mm15-2,040300steel1,900-HBW10/1500-151,50014,710

Tech Support