Manufacturer part number: 619060
Brand: MITUTOYO
Price: 47.37 €
Delivery time: 60 Days
Length: 6 inch
Length: 124.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
619060
Single Product/Set Classification | Single Item | Additional Spec | For Square Type Gauge Blocks 2 pcs. |
---|
This page is Adjustable Tie Rod, part number 619060.
You can find the detail information about specifications and dimensions on part number 619060.
Part Number |
---|
619061 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (inch) | Length (mm) |
---|---|---|---|---|---|---|---|
30.00 € | 1 | 60 Days | 4 1/2 | 86.5 |