Cerastone for Gauge Blocks (601644)

Cerastone for Gauge Blocks 601644

Product Details:

Manufacturer part number: 601644

Brand: MITUTOYO

Price: 549.00

Delivery time: 5 Days


Technical Data:

Dimension (W×D×H): 150 x 50 x 20 mm

Thickness: 20 mm

Mass: 530 g

Features: CeraStone is a special ceramic grinding stone for chamfering. It can be used for CERA blocks and steel gauge blocks, and is perfect for chamfering on various precision machining surfaces. Ease of chamfering and durability are enhanced compared to that of Arkansas grinding stones. Can be used on both sides.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

601644

Part Number
601644
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension (W×D×H)
(mm)
Thickness
(mm)
Mass
(g)
Features

549.00 €

1 5 Days 150 x 50 x 2020530CeraStone is a special ceramic grinding stone for chamfering. It can be used for CERA blocks and steel gauge blocks, and is perfect for chamfering on various precision machining surfaces. Ease of chamfering and durability are enhanced compared to that of Arkansas grinding stones. Can be used on both sides.

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item

This page is Cerastone for Gauge Blocks, part number 601644.
You can find the detail information about specifications and dimensions on part number 601644.

Variation of this product

Part Number
601645
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension (W×D×H)
(mm)
Thickness
(mm)
Mass
(g)
Features

223.00 €

1 5 Days 100 x 25 x 12-110-

Tech Support