Gauge Block Accessories (516-611)

Gauge Block Accessories 516-611

Product Details:

Manufacturer part number: 516-611

Brand: MITUTOYO

Price: 2,669.74

Delivery time: 60 Days


Technical Data:

Inch-Metric: Metric

Included in set: Half round jaw 2 mm (619070)-2 pcs
Half round jaw 5 mm (619071)-2 pcs
Plain jaw (619072)-2 pcs.
entre Point (619073)-1 pc
Scriber Point (619054)-1 pc
Block base (619074)-1 pc
Flat head screw 1·1/4 inch (619057)-2 pcs
Flat head screw 5/8 inch (619058)-2 pcs
Slotted head nut (619059)-2 pcs
Adjustable tie rod 6 inch (619060)-2 pcs
Adjustable tie rod 4·1/2 inch (619061)-2 pcs
Tie rod 3 inch (619062)-1 pcTie rod 2·1/4 inch (619063)-1 pc
Tie rod 1·1/2 inch (619064)-1 pc
Tie rod 3/4 inch (619065)-1 pc
Stud (619056)-2 pcs
Knurled head screw (619066)-2 pcs


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

516-611

Part Number
516-611
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch-Metric Included in set

2,669.74 €

1 60 Days MetricHalf round jaw 2 mm (619070)-2 pcs
Half round jaw 5 mm (619071)-2 pcs
Plain jaw (619072)-2 pcs.
entre Point (619073)-1 pc
Scriber Point (619054)-1 pc
Block base (619074)-1 pc
Flat head screw 1·1/4 inch (619057)-2 pcs
Flat head screw 5/8 inch (619058)-2 pcs
Slotted head nut (619059)-2 pcs
Adjustable tie rod 6 inch (619060)-2 pcs
Adjustable tie rod 4·1/2 inch (619061)-2 pcs
Tie rod 3 inch (619062)-1 pcTie rod 2·1/4 inch (619063)-1 pc
Tie rod 1·1/2 inch (619064)-1 pc
Tie rod 3/4 inch (619065)-1 pc
Stud (619056)-2 pcs
Knurled head screw (619066)-2 pcs

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item

This page is Gauge Block Accessories, part number 516-611.
You can find the detail information about specifications and dimensions on part number 516-611.

Variation of this product

Part Number
516-612
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inch-Metric Included in set

2,669.74 €

1 60 Days InchHalf round jaw 0.125 inch (619050)-2 pcs
Half round jaw 0.25 inch (619051)-2 pcs,
Plain jaw (619052)-2 pcs
Centre Point (619053)-1 pc,
Scriber Point (619054)-1 pc
Block base (619055)-1 pc,
Flat head screw 1.1/4 inch (619057)-2 pcs,
Flat head screw 5/8 inch (619058)-2 pcs,
Slotted head nut (619059)-2 pcs,
Adjustable tie rod 6 inch (619060)-2 pcs,
Adjustable tie rod 4.1/2 inch (619061)-2 pcs,
Tie rod 3 inch (619062)-1 pc,
Tie rod 2.1/4 inch (619063)-1 pc,
Tie rod 1.1/2 inch (619064)-1 pc,
Tie rod 3/4 inch (619065)-1 pc,
Stud (619056)-2 pcs,
Knurled head screw (619066)-2 pcs

Tech Support