Gauge Block Set, Inch, Inspection Certification, BS (516-139-11)

Gauge Block Set, Inch, Inspection Certification, BS 516-139-11

Product Details:

Manufacturer part number: 516-139-11

Brand: MITUTOYO

Price: 1,103.00

Delivery time: 60 Days


Technical Data:

Material: Steel

Additional Spec: 10 Blocks

Grade: 1

Length: 0.5 inch

Set Configuration: 0.105, 0.210. 0.315, 0.420. 0.500. 0.605, 0.710. 0.815, 0.920.
1 inch, Micro checker, Optical parallel (t = 0.5 inch)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

516-139-11

Part Number
516-139-11
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Additional Spec Grade Length
(inch)
Set Configuration Type of Certificate

1,103.00 €

1 60 Days Steel10 Blocks10.50.105, 0.210. 0.315, 0.420. 0.500. 0.605, 0.710. 0.815, 0.920.
1 inch, Micro checker, Optical parallel (t = 0.5 inch)
Inspection certificate

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Accuracy BS 4311-1 Inch-Metric Inch

This page is Gauge Block Set, Inch, Inspection Certification, BS, part number 516-139-11.
You can find the detail information about specifications and dimensions on part number 516-139-11.

Variation of this product

Part Number
516-138-11
516-140-11
516-188-11
516-189-11
516-190-11
516-302-11
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Additional Spec Grade Length
(inch)
Set Configuration Type of Certificate

1,433.00 €

1 60 Days Steel10 Blocks00.50.105, 0.210. 0.315, 0.420. 0.500. 0.605, 0.710. 0.815, 0.920.
1 inch, Micro checker, Optical parallel (t = 0.5 inch)
Inspection certificate

941.00 €

1 60 Days Steel10 Blocks20.50.105, 0.210. 0.315, 0.420. 0.500. 0.605, 0.710. 0.815, 0.920.
1 inch, Micro checker, Optical parallel (t = 0.5 inch)
Inspection certificate

1,868.00 €

1 60 Days Ceramic10 Blocks00.50.105, 0.210. 0.315, 0.420. 0.500. 0.605, 0.710. 0.815, 0.920.
1 inch, Micro checker, Optical parallel (t = 0.5 inch)
Inspection certificate

1,621.00 €

1 60 Days Ceramic10 Blocks10.50.105, 0.210. 0.315, 0.420. 0.500. 0.605, 0.710. 0.815, 0.920.
1 inch, Micro checker, Optical parallel (t = 0.5 inch)
Inspection certificate

1,297.00 €

1 60 Days Ceramic10 Blocks20.50.105, 0.210. 0.315, 0.420. 0.500. 0.605, 0.710. 0.815, 0.920.
1 inch, Micro checker, Optical parallel (t = 0.5 inch)
Inspection certificate

4,455.00 €

1 5 Days Ceramic81 Blocks0-0.1001-0.1009 inch (0.0001 inch step / 9 blocks)
0.101-0.149 inch (0.001 inch step / 49 blocks)
0.05-0.95 inch (0.05 inch step / 19 blocks)
1-4 inch (1 inch step / 4 blocks)
Inspection certificate

Tech Support