Gauge Block Set, Metric, Inspection Certification, ISO (516-108-10)

Gauge Block Set, Metric, Inspection Certification, ISO 516-108-10

Product Details:

Manufacturer part number: 516-108-10

Brand: MITUTOYO

Price: 383.00

Delivery time: 60 Days


Technical Data:

Material: Steel

Accuracy: EN ISO 3650

Additional Spec: 10 Blocks

Calibration/Standard Applications: EN ISO 3611DIN 863 (1999) VDI/VDE/DGQ 2618

Grade: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

516-108-10

Part Number
516-108-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Accuracy Additional Spec Calibration/Standard Applications Grade Inch-Metric Mass
(g)
Set Configuration
(mm)
Set Configuration Type of Certificate

383.00 €

1 60 Days SteelEN ISO 365010 BlocksEN ISO 3611DIN 863 (1999) VDI/VDE/DGQ 26182Metric10002.5, 5.1, 7.7, 10.3, 12.9, 15, 17.6, 20.2, 22.8, 25, Optical parallel (t = 12)-Inspection certificate

Loading...

  1. 1

Basic information

Single Product/Set Classification Set

This page is Gauge Block Set, Metric, Inspection Certification, ISO, part number 516-108-10.
You can find the detail information about specifications and dimensions on part number 516-108-10.

Variation of this product

Part Number
516-103-10
516-106-10
516-107-10
516-111-10
516-112-10
516-113-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Accuracy Additional Spec Calibration/Standard Applications Grade Inch-Metric Mass
(g)
Set Configuration
(mm)
Set Configuration Type of Certificate

400.00 €

1 60 Days SteelEN ISO 365010 Blocks-0Metric-1.00, 1.25, 1.5, 2, 3, 5, 10, 15, 20, 20, 25-Inspection certificate

585.00 €

1 5 Days SteelEN ISO 365010 BlocksEN ISO 3611DIN 863 (1999) VDI/VDE/DGQ 26180Metric10002.5, 5.1, 7.7, 10.3, 12.9, 15, 17.6, 20.2, 22.8, 25, Optical parallel (t = 12)-Inspection certificate

449.00 €

1 5 Days SteelEN ISO 365010 BlocksEN ISO 3611DIN 863 (1999) VDI/VDE/DGQ 26181Metric9702.5, 5.1, 7.7, 10.3, 12.9, 15, 17.6, 20.2, 22.8, 25, Optical parallel (t = 12)-Inspection certificate

885.00 €

1 60 Days SteelEN ISO 365016 Blocks-0Metric-1.00, 1.25, 1.5, 2, 3, 5, 10, 15, 20, 20, 25, 25,25, 30, 35, 40, 45, 50,
Cerastone, Optical parallels (t = 12, 25)
-Inspection certificate

677.00 €

1 60 Days SteelEN ISO 365016 Blocks-1Metric-1.00, 1.25, 1.5, 2, 3, 5, 10, 15, 20, 20, 25, 25,25, 30, 35, 40, 45, 50,
Cerastone, Optical parallels (t = 12, 25)
-Inspection certificate

575.00 €

1 60 Days SteelEN ISO 365016 Blocks-2Metric-1.00, 1.25, 1.5, 2, 3, 5, 10, 15, 20, 20, 25, 25,25, 30, 35, 40, 45, 50,
Cerastone, Optical parallels (t = 12, 25)
-Inspection certificate

Tech Support