Manufacturer part number: 516-443-16
Brand: MITUTOYO
Price: 5,610.00 €
Delivery time: 60 Days
Additional Spec: 103 Blocks, Grade 1, Steel, Square Type
Grade: 1
Set Configuration: 1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
Type of Certificate: Inspection certificate
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
516-443-16
Part Number
|
---|
516-443-16 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Grade | Set Configuration | Type of Certificate | |
---|---|---|---|---|---|---|---|---|---|
5,610.00 € | 1 | 60 Days | 103 Blocks, Grade 1, Steel, Square Type | 1 | 1.005 mm (1 block) 1.01-1.49 mm (0.01 mm step / 49 blocks) 0.5-24,5 mm (0.5 mm step / 49 blocks) 25-100 mm (25 mm step / 4 blocks) | Inspection certificate |
Loading...
Single Product/Set Classification | Set | Material | Steel | Accuracy | ASME B 89.1.9 |
---|---|---|---|---|---|
Inch-Metric | Metric |
This page is Gauge Block Set, Metric, Inspection Certification, ASME, part number 516-443-16.
You can find the detail information about specifications and dimensions on part number 516-443-16.
Configure
Basic Attributes
Type
Additional Spec
Grade
Set Configuration
Type of Certificate
Filter by standard shipping days
Optional Attributes
Part Number |
---|
516-440-16 |
516-441-16 |
516-442-16 |
516-444-16 |
516-449-16 |
516-450-16 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Grade | Set Configuration | Type of Certificate |
---|---|---|---|---|---|---|---|---|---|
5,412.00 € | 1 | 60 Days | 112 Blocks, Grade 2, Steel, Square Type | 2 | 1.005 mm (1 block) 1.001-1.009 mm (0.001 mm step / 9 blocks) 1.01-1.49 mm (0.01 mm step / 49 blocks) 0.5-24,5 mm (0.5 mm step / 49 blocks) 25-100 mm (25 mm step / 4 blocks) | Inspection certificate | |||
8,976.00 € | 1 | 60 Days | 103 Blocks, Grade 00. Steel, Square Type | 0 | 1.005 mm (1 block) 1.01-1.49 mm (0.01 mm step / 49 blocks) 0.5-24,5 mm (0.5 mm step / 49 blocks) 25-100 mm (25 mm step / 4 blocks) | Inspection certificate | |||
7,260.00 € | 1 | 60 Days | 103 Blocks, Grade 0. Steel, Square Type | 0 | 1.005 mm (1 block) 1.01-1.49 mm (0.01 mm step / 49 blocks) 0.5-24,5 mm (0.5 mm step / 49 blocks) 25-100 mm (25 mm step / 4 blocks) | Inspection certificate | |||
5,049.00 € | 1 | 60 Days | 103 Blocks, Grade 2, Steel, Square Type | 2 | 1.005 mm (1 block) 1.01-1.49 mm (0.01 mm step / 49 blocks) 0.5-24,5 mm (0.5 mm step / 49 blocks) 25-100 mm (25 mm step / 4 blocks) | Inspection certificate | |||
6,369.00 € | 1 | 60 Days | 76 Blocks, Grade 00. Steel, Square Type | 0 | 1.005 mm (1 block) 1.01-1.49 mm (0.01 mm step / 49 blocks) 0.5-9,5 mm (0.5 mm step / 19 blocks) 10-40 mm (10 mm step / 4 blocks) 50-100 mm (25 mm step / 3 blocks) | Inspection certificate | |||
5,181.00 € | 1 | 60 Days | 76 Blocks, Grade 0. Steel, Square Type | 0 | 1.005 mm (1 block) 1.01-1.49 mm (0.01 mm step / 49 blocks) 0.5-9,5 mm (0.5 mm step / 19 blocks) 10-40 mm (10 mm step / 4 blocks) 50-100 mm (25 mm step / 3 blocks) | Inspection certificate |