Gauge Block Set, Metric, JCSS Certification, ISO (Part Numbers)

Gauge Block Set, Metric, JCSS Certification, ISO
A pair of thin, wear resistant Mitutoyo gauge blocks designed to form the end (or ends) of a stack of blocks to absorb normal wear and tear. These are especially economic when the application involves abrasive contact with the end (or ends) of a stack, so that instead of wearing a large propoprtion of the blocks in a whole set, the wear is largely confined to a pair of relatively inexpensive, and therefore easily replaceable, gauge blocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
516-830-60
516-831-60
516-832-60
516-833-60
516-937-60
516-938-60
516-939-60
516-940-60
516-941-60
516-942-60
516-943-60
516-944-60
516-945-60
516-946-60
516-947-60
516-948-60
516-949-60
516-950-60
516-951-60
516-952-60
516-953-60
516-954-60
516-955-60
516-956-60
516-957-60
516-958-60
516-959-60
516-960-60
516-961-60
516-962-60
516-963-60
516-964-60
516-965-60
516-966-60
516-967-60
516-968-60
516-970-60
516-971-60
516-972-60
516-973-60
516-974-60
516-975-60
516-976-60
516-977-60
516-978-60
516-979-60
516-980-60
516-981-60
516-982-60
516-983-60
516-984-60
516-985-60
516-986-60
516-987-60
516-988-60
516-990-60
516-991-60
516-992-60
516-994-60
516-995-60
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Additional Spec Calibration/Standard Applications Coefficient of Thermal Expansion Density Grade Mass
(g)
Set Configuration
(mm)
Set Configuration Type of Certificate

190.00 €

1 60 Days Ceramic2 Wear Blocks---0--2 mm (2 blocks)
-

166.00 €

1 60 Days Ceramic2 Wear Blocks---1--2 mm (2 blocks)
-

190.00 €

1 60 Days Ceramic2 Wear Blocks---0--1 mm (2 blocks)
-

166.00 €

1 60 Days Ceramic2 Wear Blocks---1--1 mm (2 blocks)
-

10,692.00 €

1 5 Days Steel112 Blocks---K3700-1.0005 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

4,323.00 €

1 60 Days Steel112 Blocks---0--1.0005 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

3,333.00 €

1 60 Days Steel112 Blocks---1--1.0005 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

2,842.00 €

1 60 Days Steel112 Blocks---2--1.0005 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

10,032.00 €

1 60 Days Steel103 Blocks---K3800-1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

4,026.00 €

1 60 Days Steel103 Blocks---0--1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

3,126.00 €

1 60 Days Steel103 Blocks---1--1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

2,670.00 €

1 60 Days Steel103 Blocks---2--1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-24,5 mm (0.5 mm step / 49 blocks)
25-100 mm (25 mm step / 4 blocks)
-

7,920.00 €

1 60 Days Steel87 Blocks---K3300-1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-100 mm (10 mm step / 10 blocks)
-

3,215.00 €

1 60 Days Steel87 Blocks---0--1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-100 mm (10 mm step / 10 blocks)
-

2,559.00 €

1 60 Days Steel87 Blocks---1--1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-100 mm (10 mm step / 10 blocks)
-

2,132.00 €

1 60 Days Steel87 Blocks---2--1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-100 mm (10 mm step / 10 blocks)
-

6,699.00 €

1 60 Days Steel76 Blocks---K2400-1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-40 mm (10 mm step / 4 blocks)
50-100 mm (25 mm step / 3 blocks)
-

2,739.00 €

1 60 Days Steel76 Blocks---0--1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-40 mm (10 mm step / 4 blocks)
50-100 mm (25 mm step / 3 blocks)
-

2,129.00 €

1 60 Days Steel76 Blocks---1--1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-40 mm (10 mm step / 4 blocks)
50-100 mm (25 mm step / 3 blocks)
-

1,822.00 €

1 60 Days Steel76 Blocks---2--1.005 mm (1 block)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-40 mm (10 mm step / 4 blocks)
50-100 mm (25 mm step / 3 blocks)
-

6,006.00 €

1 5 Days Steel56 Blocks---K2600-0.5 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

2,459.00 €

1 60 Days Steel56 Blocks---0--0.5 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

1,914.00 €

1 5 Days Steel56 Blocks---1--0.5 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

1,634.00 €

1 60 Days Steel56 Blocks---2--0.5 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

5,346.00 €

1 5 Days Steel47 Blocks---K2400-1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

2,188.00 €

1 5 Days Steel47 Blocks---0--1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

1,703.00 €

1 5 Days Steel47 Blocks---1--1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

1,462.00 €

1 5 Days Steel47 Blocks---2--1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-24 mm (1 mm step / 24 blocks)
25-100 mm (25 mm step / 4 blocks)
-

5,148.00 €

1 60 Days Steel47 Blocks---K2800-1.005 mm (1 block)
1.01-1.19 mm (0.01 mm step / 19 blocks)
1.2-1.9 mm (0.1 mm step / 8 blocks)
1-9 mm (1 mm step / 9 blocks)
10-100 mm (10 mm step / 10 blocks)
-

2,119.00 €

1 5 Days Steel47 Blocks---0--1.005 mm (1 block)
1.01-1.19 mm (0.01 mm step / 19 blocks)
1.2-1.9 mm (0.1 mm step / 8 blocks)
1-9 mm (1 mm step / 9 blocks)
10-100 mm (10 mm step / 10 blocks)
-

1,650.00 €

1 60 Days Steel47 Blocks---1--1.005 mm (1 block)
1.01-1.19 mm (0.01 mm step / 19 blocks)
1.2-1.9 mm (0.1 mm step / 8 blocks)
1-9 mm (1 mm step / 9 blocks)
10-100 mm (10 mm step / 10 blocks)
-

1,416.00 €

1 5 Days Steel47 Blocks---2--1.005 mm (1 block)
1.01-1.19 mm (0.01 mm step / 19 blocks)
1.2-1.9 mm (0.1 mm step / 8 blocks)
1-9 mm (1 mm step / 9 blocks)
10-100 mm (10 mm step / 10 blocks)
-

3,017.00 €

1 60 Days Steel32 Blocks---K1100-1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-9 mm (1 mm step / 9 blocks)
10-30 mm (10 mm step / 3 blocks)
60 mm (1 block)
-

1,278.00 €

1 60 Days Steel32 Blocks---0--1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-9 mm (1 mm step / 9 blocks)
10-30 mm (10 mm step / 3 blocks)
60 mm (1 block)
-

1,004.00 €

1 5 Days Steel32 Blocks---1--1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-9 mm (1 mm step / 9 blocks)
10-30 mm (10 mm step / 3 blocks)
60 mm (1 block)
-

888.00 €

1 5 Days Steel32 Blocks---2--1.005 mm (1 block)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-9 mm (1 mm step / 9 blocks)
10-30 mm (10 mm step / 3 blocks)
60 mm (1 block)
-

3,241.00 €

1 60 Days Steel88 Blocks---0--1.0005 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-100 mm (10 mm step / 10 blocks)
-

2,518.00 €

1 60 Days Steel88 Blocks---1--1.0005 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-100 mm (10 mm step / 10 blocks)
-

2,152.00 €

1 5 Days Steel88 Blocks---2--1.0005 mm (1 block)
1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.49 mm (0.01 mm step / 49 blocks)
0.5-9,5 mm (0.5 mm step / 19 blocks)
10-100 mm (10 mm step / 10 blocks)
-

1,601.00 €

1 60 Days Steel18 Blocks---K--0.991-0.999 mm (0.001 mm step / 9 blocks)
1.001-1.009 mm (0.001 mm step / 9 blocks)
-

720.00 €

1 60 Days Steel18 Blocks---0--0.991-0.999 mm (0.001 mm step / 9 blocks)
1.001-1.009 mm (0.001 mm step / 9 blocks)
-

571.00 €

1 60 Days Steel18 Blocks---0--0.991-0.999 mm (0.001 mm step / 9 blocks)
1.001-1.009 mm (0.001 mm step / 9 blocks)
-

502.00 €

1 60 Days Steel18 Blocks---2--0.991-0.999 mm (0.001 mm step / 9 blocks)
1.001-1.009 mm (0.001 mm step / 9 blocks)
-

1,221.00 €

1 60 Days Steel10 Blocks---K-1.00, 1,25, 1,5, 2, 3, 5, 10, 15, 20, 20, 25, Optical parallel (t = 12)--

568.00 €

1 60 Days Steel10 Blocks---0-1.00, 1,25, 1,5, 2, 3, 5, 10, 15, 20, 20, 25, Optical parallel (t = 12)--

456.00 €

1 60 Days Steel10 Blocks---1-1.00, 1,25, 1,5, 2, 3, 5, 10, 15, 20, 20, 25, Optical parallel (t = 12)--

403.00 €

1 60 Days Steel10 Blocks---2-1.00, 1,25, 1,5, 2, 3, 5, 10, 15, 20, 20, 25, Optical parallel (t = 12)--

763.00 €

1 60 Days Steel9 Blocks---K--1.001-1.009 mm (0.001 mm step / 9 blocks)
-

390.00 €

1 60 Days Steel9 Blocks---0--1.001-1.009 mm (0.001 mm step / 9 blocks)
-

319.00 €

1 60 Days Steel9 Blocks---1--1.001-1.009 mm (0.001 mm step / 9 blocks)
-

285.00 €

1 60 Days Steel9 Blocks---2--1.001-1.009 mm (0.001 mm step / 9 blocks)
-

849.00 €

1 60 Days Steel9 Blocks---K--0.991-0.999 mm (0.001 mm step / 9 blocks)
-

423.00 €

1 60 Days Steel9 Blocks---0--0.991-0.999 mm (0.001 mm step / 9 blocks)
-

344.00 €

1 60 Days Steel9 Blocks---1--0.991-0.999 mm (0.001 mm step / 9 blocks)
-

306.00 €

1 60 Days Steel9 Blocks---2--0.991-0.999 mm (0.001 mm step / 9 blocks)
-

1,099.00 €

1 60 Days Steel9 Blocks---0--0.10-0.50 mm (0.05 mm step / 9 blocks)
-

865.00 €

1 5 Days Steel9 Blocks---1--0.10-0.50 mm (0.05 mm step / 9 blocks)
-

753.00 €

1 60 Days Steel9 Blocks---2--0.10-0.50 mm (0.05 mm step / 9 blocks)
-

5,412.00 €

1 60 Days Steel46 Blocks---K2800-1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-9 mm (1 mm step / 9 blocks)
10-100 mm (10 mm step / 10 blocks)
-

2,221.00 €

1 60 Days Steel46 Blocks---0--1.001-1.009 mm (0.001 mm step / 9 blocks)
1.01-1.09 mm (0.01 mm step / 9 blocks)
1.1-1.9 mm (0.1 mm step / 9 blocks)
1-9 mm (1 mm step / 9 blocks)
10-100 mm (10 mm step / 10 blocks)
-

Loading...

Basic information

Single Product/Set Classification Set Accuracy EN ISO 3650 Inch-Metric Metric

Tech Support