Gauge Block, Calibrated CTE, ISO, Ceramic (613684-01B)

Gauge Block, Calibrated CTE, ISO, Ceramic 613684-01B

Product Details:

Manufacturer part number: 613684-01B

Brand: MITUTOYO

Price: 8,608.00

Delivery time: 60 Days


Technical Data:

Length: 400 mm

Mass: 748 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

613684-01B

Part Number
613684-01B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Mass
(g)

8,608.00 €

1 60 Days 400748

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Material Ceramic Accuracy EN ISO 3650
Grade K

This page is Gauge Block, Calibrated CTE, ISO, Ceramic, part number 613684-01B.
You can find the detail information about specifications and dimensions on part number 613684-01B.

Variation of this product

Part Number
613681-01B
613682-01B
613683-01B
613685-01B
613802-01B
613803-01B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Mass
(g)

2,935.00 €

1 60 Days 100189

4,800.00 €

1 60 Days 200370

7,040.00 €

1 60 Days 300275

9,312.00 €

1 60 Days 500937

4,032.00 €

1 60 Days 125228

4,320.00 €

1 60 Days 150275

Tech Support