Gauge Block, Calibrated CTE, ISO, Steel (611681-01B)

Gauge Block, Calibrated CTE, ISO, Steel 611681-01B

Product Details:

Manufacturer part number: 611681-01B

Brand: MITUTOYO

Price: 2,365.00

Delivery time: 60 Days


Technical Data:

Length: 100 mm

Mass: 245 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

611681-01B

Part Number
611681-01B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Mass
(g)

2,365.00 €

1 60 Days 100245

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Material Steel Accuracy EN ISO 3650
Grade K Inch-Metric Metric

This page is Gauge Block, Calibrated CTE, ISO, Steel, part number 611681-01B.
You can find the detail information about specifications and dimensions on part number 611681-01B.

Variation of this product

Part Number
611682-01B
611683-01B
611684-01B
611685-01B
611802-01B
611803-01B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Mass
(g)

3,328.00 €

1 60 Days 200490

3,936.00 €

1 5 Days 300735

4,416.00 €

1 60 Days 400980

5,728.00 €

1 60 Days 5001225

3,066.00 €

1 5 Days 125306

3,146.00 €

1 5 Days 150368

Tech Support