Gauge Block, Metric, Inspection Certification (Part Numbers)

Gauge Block, Metric, Inspection Certification
This Grade 0 Gauge Block with Inspection Certificate offers you the following benefits:
- Outstanding dimensional stability: Mitutoyo steel gauge blocks are made exclusively from artificially aged material.
- High gauge reliability: The gauge blocks can be used as a standard for a long time due to their high dimensional stability.
- The maximum permitted length changes to gauge blocks over a year are defined in EN ISO 3650. Mitutoyo high-quality gauge blocks easily meet these and all other requirements.
- Steel gauge blocks are excellent for use as a standard because of the low measurement uncertainty that can be achieved when using them.
- Mitutoyo steel gauge blocks have top-quality surfaces, guaranteeing high wringing force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
611506-021
611506-031
611506-041
611516-021
611516-031
611516-041
611517-021
611517-031
611517-041
611518-021
611518-031
611518-041
611519-021
611519-031
611519-041
611520-021
611520-031
611520-041
611521-021
611521-031
611521-041
611522-021
611522-031
611522-041
611523-021
611523-031
611523-041
611524-021
611524-031
611524-041
611525-021
611525-031
611525-041
611526-021
611526-031
611526-041
611527-021
611527-031
611527-041
611528-021
611528-031
611528-041
611529-021
611529-031
611529-041
611551-021
611551-031
611551-041
611552-021
611552-031
611552-041
611553-021
611553-031
611553-041
611554-021
611554-031
611554-041
611555-021
611555-031
611555-041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Accuracy Grade Inch-Metric Length
(mm)

43.70 €

1 5 Days SteelEN ISO 36500Metric0.5

36.50 €

1 5 Days SteelEN ISO 36501Metric0.5

29.20 €

1 5 Days SteelEN ISO 36502Metric0.5

29.20 €

1 5 Days SteelEN ISO 36500Metric1.6

24.40 €

1 5 Days SteelEN ISO 36501Metric1.6

19.40 €

1 60 Days SteelEN ISO 36502Metric1.6

29.20 €

1 5 Days SteelEN ISO 36500Metric1.7

24.40 €

1 5 Days SteelEN ISO 36501Metric1.7

19.40 €

1 5 Days SteelEN ISO 36502Metric1.7

29.20 €

1 5 Days SteelEN ISO 36500Metric1.8

24.40 €

1 5 Days SteelEN ISO 36501Metric1.8

19.40 €

1 60 Days SteelEN ISO 36502Metric1.8

29.20 €

1 5 Days SteelEN ISO 36500Metric1.9

24.40 €

1 5 Days SteelEN ISO 36501Metric1.9

19.40 €

1 5 Days SteelEN ISO 36502Metric1.9

28.80 €

1 60 Days SteelEN ISO 36500Metric1.0005

24.50 €

1 5 Days SteelEN ISO 36501Metric1.0005

19.60 €

1 5 Days SteelEN ISO 36502Metric1.0005

28.80 €

1 5 Days SteelEN ISO 36500Metric1.001

24.50 €

1 5 Days SteelEN ISO 36501Metric1.001

19.60 €

1 5 Days SteelEN ISO 36502Metric1.001

28.80 €

1 5 Days SteelEN ISO 36500Metric1.002

24.50 €

1 60 Days SteelEN ISO 36501Metric1.002

19.60 €

1 5 Days SteelEN ISO 36502Metric1.002

28.80 €

1 5 Days SteelEN ISO 36500Metric1.003

24.50 €

1 60 Days SteelEN ISO 36501Metric1.003

19.60 €

1 60 Days SteelEN ISO 36502Metric1.003

28.80 €

1 60 Days SteelEN ISO 36500Metric1.004

24.50 €

1 60 Days SteelEN ISO 36501Metric1.004

19.60 €

1 60 Days SteelEN ISO 36502Metric1.004

28.80 €

1 5 Days SteelEN ISO 36500Metric1.005

24.50 €

1 5 Days SteelEN ISO 36501Metric1.005

19.60 €

1 60 Days SteelEN ISO 36502Metric1.005

28.80 €

1 5 Days SteelEN ISO 36500Metric1.006

24.50 €

1 60 Days SteelEN ISO 36501Metric1.006

19.60 €

1 60 Days SteelEN ISO 36502Metric1.006

28.80 €

1 5 Days SteelEN ISO 36500Metric1.007

24.50 €

1 5 Days SteelEN ISO 36501Metric1.007

19.60 €

1 60 Days SteelEN ISO 36502Metric1.007

28.80 €

1 5 Days SteelEN ISO 36500Metric1.008

24.50 €

1 5 Days SteelEN ISO 36501Metric1.008

19.60 €

1 60 Days SteelEN ISO 36502Metric1.008

28.80 €

1 5 Days SteelEN ISO 36500Metric1.009

24.50 €

1 5 Days SteelEN ISO 36501Metric1.009

19.60 €

1 60 Days SteelEN ISO 36502Metric1.009

33.60 €

1 5 Days SteelEN ISO 36500Metric0.991

27.90 €

1 5 Days SteelEN ISO 36501Metric0.991

22.30 €

1 60 Days SteelEN ISO 36502Metric0.991

33.60 €

1 60 Days SteelEN ISO 36500Metric0.992

27.90 €

1 60 Days SteelEN ISO 36501Metric0.992

22.30 €

1 60 Days SteelEN ISO 36502Metric0.992

33.60 €

1 60 Days SteelEN ISO 36500Metric0.993

27.90 €

1 60 Days SteelEN ISO 36501Metric0.993

22.30 €

1 60 Days SteelEN ISO 36502Metric0.993

33.60 €

1 60 Days SteelEN ISO 36500Metric0.994

27.90 €

1 60 Days SteelEN ISO 36501Metric0.994

22.30 €

1 60 Days SteelEN ISO 36502Metric0.994

33.60 €

1 5 Days SteelEN ISO 36500Metric0.995

27.90 €

1 5 Days SteelEN ISO 36501Metric0.995

22.30 €

1 60 Days SteelEN ISO 36502Metric0.995

Loading...

Basic information

Single Product/Set Classification Single Item

Tech Support