Step Masters, Series 516 (516-199)

Step Masters, Series 516 516-199

Product Details:

Manufacturer part number: 516-199

Brand: MITUTOYO

Price: 1,690.79

Delivery time: 60 Days


Technical Data:

Material: Steel

Block Step: 300, 100. 50. 20 µm

Mass: 0.15 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

516-199

Part Number
516-199
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Block Step
(µm)
Mass
(kg)

1,690.79 €

1 60 Days Steel300, 100. 50. 200.15

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Inch-Metric Metric

This page is Step Masters, Series 516, part number 516-199.
You can find the detail information about specifications and dimensions on part number 516-199.

Variation of this product

Part Number
516-198
516-198-24
516-199-24
516-498
516-498-24
516-499
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Block Step
(µm)
Mass
(kg)

1,690.79 €

1 60 Days Steel10, 5, 2, 10.15

1,869.74 €

1 60 Days Steel10, 5, 2, 10.15

1,869.74 €

1 60 Days Steel300, 100. 50. 200.15

2,573.68 €

1 60 Days Ceramic10, 5, 2, 10.14

2,773.68 €

1 60 Days Ceramic10, 5, 2, 10.14

2,573.68 €

1 60 Days Ceramic300, 100. 50. 200.14

Tech Support