Try Square with Shoulders, DIN 875 (916-311)

Try Square with Shoulders, DIN 875 916-311

Product Details:

Manufacturer part number: 916-311

Brand: MITUTOYO

Price: 84.00

Delivery time: 60 Days


Technical Data:

Material: Stainless Steel

Cross Section: 15x5

Grade: 0

Remarks: stainless steel

Mass: - g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

916-311

Part Number
916-311
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Cross Section Grade Remarks Mass
(g)
Length
(mm)

84.00 €

1 60 Days Stainless Steel15x50stainless steel-75x50

Loading...

  1. 1

Basic information

Accuracy According to DIN 875

This page is Try Square with Shoulders, DIN 875, part number 916-311.
You can find the detail information about specifications and dimensions on part number 916-311.

Variation of this product

Part Number
916-312
916-313
916-314
916-315
916-317
916-321
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Cross Section Grade Remarks Mass
(g)
Length
(mm)

86.00 €

1 60 Days Stainless Steel20x50stainless steel-100x70

148.00 €

1 60 Days Stainless Steel25x50stainless steel-150x100

209.00 €

1 60 Days Stainless Steel30x60stainless steel-200x130

262.00 €

1 60 Days Stainless Steel35x70stainless steel-250x165

705.00 €

1 60 Days Stainless Steel45x100stainless steel-400x265

48.00 €

1 5 Days -15x51steel6075x50

Tech Support