Try Square, DIN 875 (916-202)

Try Square, DIN 875 916-202

Product Details:

Manufacturer part number: 916-202

Brand: MITUTOYO

Price: 60.00

Delivery time: 60 Days


Technical Data:

Material: Stainless Steel

Cross Section: 15x5

Grade: 0

Remarks: stainless steel

Mass: - g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

916-202

Part Number
916-202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Cross Section Grade Remarks Mass
(g)
Length
(mm)

60.00 €

1 60 Days Stainless Steel15x50stainless steel-75x50

Loading...

  1. 1

Basic information

Accuracy According to DIN 875

This page is Try Square, DIN 875, part number 916-202.
You can find the detail information about specifications and dimensions on part number 916-202.

Variation of this product

Part Number
916-203
916-204
916-205
916-206
916-207
916-208
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Cross Section Grade Remarks Mass
(g)
Length
(mm)

66.00 €

1 60 Days Stainless Steel20x50stainless steel-100x70

93.00 €

1 60 Days Stainless Steel25x50stainless steel-150x100

139.00 €

1 60 Days Stainless Steel30x60stainless steel-200x130

212.00 €

1 60 Days Stainless Steel35x70stainless steel-250x165

243.00 €

1 60 Days Stainless Steel40x80stainless steel-300x200

344.00 €

1 60 Days Stainless Steel45x100stainless steel-400x265

Tech Support