Working Glass Scale + Inspection Certification (182-511-10)

Working Glass Scale + Inspection Certification 182-511-10

Product Details:

Manufacturer part number: 182-511-10

Brand: MITUTOYO

Price: 1,168.42

Delivery time: 60 Days


Technical Data:

Graduation: 0.1 mm

Mass: 0.23 kg

Range: 0 - 50 mm

Thickness of Graduation Line: 20 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

182-511-10

Part Number
182-511-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(mm)
Mass
(kg)
Range
(mm)
Thickness of Graduation Line
(µm)

1,168.42 €

1 60 Days 0.10.230 - 5020

Loading...

  1. 1

Basic information

Product Type Accessory Accuracy (1.5+2L/1,000) µm, L = measured length (mm) Inch-Metric Metric
Material Sodium glass Thermal Expansion Coefficient (8±1) x 10-6/K

This page is Working Glass Scale + Inspection Certification, part number 182-511-10.
You can find the detail information about specifications and dimensions on part number 182-511-10.

Variation of this product

Part Number
182-512-10
182-513-10
182-514-10
182-521-10
182-522-10
182-523-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Graduation
(mm)
Mass
(kg)
Range
(mm)
Thickness of Graduation Line
(µm)

1,221.05 €

1 60 Days 0.10.240 - 10020

1,346.05 €

1 60 Days 0.10.350 - 15020

1,302.63 €

1 60 Days 0.10.360 - 20020

1,251.32 €

1 60 Days 0.50.270 - 10050

1,369.74 €

1 60 Days 0.50.320 - 20050

1,707.89 €

1 60 Days 0.50.570 - 30050

Tech Support