Steel Rule, Semi-Flexible Rule

Steel Rule, Semi-Flexible Rule
These are rigid and fully-flexible rules that offer you the following benefits:
- They have clear graduations on satin-chrome finish.
- The rules are stainless tempered.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
182-302
182-303
182-305
182-307
182-309
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Accuracy
(mm)
Additional Spec Range
(inch)

15.00 €

1 60 Days ±0.006±0.156 inch, 150 mm0 - 6

18.00 €

1 60 Days ±0.006±0.158 inch, 200 mm0 - 8

23.00 €

1 5 Days ±0.006±0.1512 inch, 300 mm0 - 12

40.00 €

1 5 Days ±0.008±0.1520 inch, 500 mm0 - 20

89.00 €

1 5 Days ±0.01±0.240 inch, 1,000 mm0 - 40

Loading...

  1. 1

Basic information

Product Type Accessory Graduation(inch) 1/16, 1/32, 1/64 Graduation(mm) 1, 0.5
Inch-Metric Inch/Metric Width(inch) 0.625

Tech Support