Steel Rule, Fully-Flexible Rule, Metric/Inch (182-205)

Steel Rule, Fully-Flexible Rule, Metric/Inch 182-205

Product Details:

Manufacturer part number: 182-205

Brand: MITUTOYO

Price: 19.00

Delivery time: 5 Days


Technical Data:

Accuracy: ±0.006 inch

Accuracy: ±0.15 mm

Additional Spec: 6 inch, 150 mm

Graduation: 1/32, 1/64 inch

Range: 0 - 6 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

182-205

Part Number
182-205
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Accuracy
(mm)
Additional Spec Graduation
(inch)
Range
(inch)
Width
(inch)

19.00 €

1 5 Days ±0.006±0.156 inch, 150 mm1/32, 1/640 - 60.5

Loading...

  1. 1

Basic information

Product Type Accessory Graduation(mm) 1, 0.5 Inch-Metric Inch/Metric

This page is Steel Rule, Fully-Flexible Rule, Metric/Inch, part number 182-205.
You can find the detail information about specifications and dimensions on part number 182-205.

Variation of this product

Part Number
182-206
182-207
182-208
182-225
182-226
182-245
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Accuracy
(mm)
Additional Spec Graduation
(inch)
Range
(inch)
Width
(inch)

19.00 €

1 5 Days ±0.006±0.156 inch, 150 mm1/50, 1/1000 - 60.5

19.00 €

1 5 Days ±0.006±0.156 inch, 150 mm1/10, 1/1000 - 60.5

19.00 €

1 5 Days ±0.006±0.156 inch, 150 mm1/10, 1/500 - 60.5

36.00 €

1 60 Days ±0.006±0.1512 inch, 300 mm1/32, 1/640 - 120.5

44.00 €

1 5 Days ±0.006±0.1512 inch, 300 mm1/50, 1/1000 - 120.5

55.00 €

1 60 Days ±0.006±0.1518 inch, 450 mm1/32, 1/640 - 180.75

Tech Support