Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product Type | Main Body | 1/2 Calculation | Yes | Addition of 2-scale Data | Yes |
---|---|---|---|---|---|
Axes | 3 | Bolt-hole Circle Machining | Yes | Coordinate System Switching | Yes |
Diameter Display | Yes | Display | 7-segment, 8-digit + sign +8-character alphabet LED display | Error Message | Yes |
Linearity Error Compensation | Yes | Lower Digit Blanking Out | Yes | Macro Functions | Rectangular drilling and round milling newly added |
Main Features | Feed speed display; taper machining function; tool data; multiPoint compensation; scale check function; calculation function | Mass(kg) | 1.33 | Measurement Direction Setting | Yes |
Memory Backup | Yes | mm/inch Conversion | Yes | Operation Temperature(°C) | 0 - 45 |
Output (Optional) | RS-232C / USB | Pitch Machinig | Yes | Remarks | The KA-200 3 axis and 2 Axis models share the same external dimensions. |
Resolution | With AT100 Series: 0.05 - 0.0001 mm With AT715: 0.01 - 0.001 mm | Resolution Setting | Yes | Scale Reference Points | Yes |
Smoothing | Yes | Zero Approach Function (Incremental Mode) | Yes |