Linear Scale AT715 (539-801R)

Linear Scale AT715 539-801R

Product Details:

Manufacturer part number: 539-801R

Brand: MITUTOYO

Price: 478.95

Delivery time: 60 Days


Technical Data:

Length: 3.5 m

Cable Length: 3.5 m

Effective Length: 100 mm

Mass: 0.7 kg

Resolution: 0.001 / 0.005 (switchable via Counter)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

539-801R

Part Number
539-801R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Cable Length
(m)
Effective Length
(mm)
Mass
(kg)
Resolution

478.95 €

1 60 Days 3.53.51000.70.001 / 0.005 (switchable via Counter)

Loading...

  1. 1

Basic information

Product Type Main Body Accuracy 100 to 500 mm ±5 µm / 600 to 1800 mm ±7 µm / 2000 to 3000 mm ±10 µm Max. Drive Speed(m/min) 50
Measuring Method Electromagnetic induction system Signal Period(µm) 20

This page is Linear Scale AT715, part number 539-801R.
You can find the detail information about specifications and dimensions on part number 539-801R.

Variation of this product

Part Number
539-802R
539-803N
539-804N
539-805R
539-806R
539-807N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Cable Length
(m)
Effective Length
(mm)
Mass
(kg)
Resolution

478.95 €

1 60 Days 3.53.51500.750.001 / 0.005 (switchable via Counter)

480.26 €

1 60 Days 3.53.52000.80.001 / 0.005 (switchable via KA- KLD counters)

480.26 €

1 60 Days 3.53.52500.850.001 / 0.005 (switchable via KA- KLD counters)

482.89 €

1 60 Days 3.53.53000.90.001 / 0.005 (switchable via Counter)

476.32 €

1 60 Days 3.53.53500.950.001 / 0.005 (switchable via Counter)

492.11 €

1 60 Days 3.53.540010.001 / 0.005 (switchable via KA- KLD counters)

Tech Support