Linear Scale AT113 (539-203-40)

Linear Scale AT113 539-203-40

Product Details:

Manufacturer part number: 539-203-40

Brand: MITUTOYO

Price: 890.79

Delivery time: 60 Days


Technical Data:

Length: 3.5 m

Accuracy: High-accuracy type (3+3L/1000) µm, L = Effective range (mm)

Cable Length: 3.5 m

Dust/Water Protection Level: IP53

Effective Length: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

539-203-40

Part Number
539-203-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Accuracy Cable Length
(m)
Dust/Water Protection Level Effective Length
(mm)
Mass
(kg)
Max. Drive Speed
(m/min)
Output Waveform Scale Reference Points Signal Period
(µm)

890.79 €

1 60 Days 3.5High-accuracy type (3+3L/1000) µm, L = Effective range (mm)3.5IP532000.943120Two 90° phase-shifted sinusoidal signals50 mm20

Loading...

  1. 1

Basic information

Product Type Main Body

This page is Linear Scale AT113, part number 539-203-40.
You can find the detail information about specifications and dimensions on part number 539-203-40.

Variation of this product

Part Number
539-202-30
539-202-40
539-203-30
539-204-30
539-204-40
539-205-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Accuracy Cable Length
(m)
Dust/Water Protection Level Effective Length
(mm)
Mass
(kg)
Max. Drive Speed
(m/min)
Output Waveform Scale Reference Points Signal Period
(µm)

775.00 €

1 60 Days -Standard type (5+5L/1000) µm, L = Effective range (mm)--1500.905----

855.26 €

1 60 Days 3.5High-accuracy type (3+3L/1000) µm, L = Effective range (mm)3.5IP531500.905120Two 90° phase-shifted sinusoidal signals50 mm20

856.58 €

1 60 Days -Standard type (5+5L/1000) µm, L = Effective range (mm)--2000.943----

840.79 €

1 60 Days -Standard type (5+5L/1000) µm, L = Effective range (mm)--2500.981----

921.05 €

1 60 Days 3.5High-accuracy type (3+3L/1000) µm, L = Effective range (mm)3.5IP532500.981120Two 90° phase-shifted sinusoidal signals50 mm20

872.37 €

1 60 Days -Standard type (5+5L/1000) µm, L = Effective range (mm)--3001.027----

Tech Support