Linear Scale AT111

Linear Scale AT111
These linear scales are built for limited installation space
- Glass scale - Zero not coded
- Expansion factor (8 ± 1)x 10-6/K-1
- An armoured inox signal cable is used to connect the DRO counter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

539-215-40

Part Number
539-215-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,435.53 €

1 60 Days

Loading...

  1. 1

Basic information

Length(m) 3.5 Product Type Main Body Accuracy High-accuracy type (3+3L/1000) µm, L = Effective range (mm)
Cable Length(m) 3.5 Dust/Water Protection Level IP53 Effective Length(mm) 800
Mass(kg) 1.4 Max. Drive Speed(m/min) 120 Output Waveform Two 90° phase-shifted sinusoidal signals
Scale Reference Points 50 mm Signal Period(µm) 20

This page is Linear Scale AT111, part number 539-215-40.
You can find the detail information about specifications and dimensions on part number 539-215-40.

Tech Support