Linear Scale AT103 (Part Numbers)

Linear Scale AT103
These linear scales offer: Sturdy construction-high resistance to vibration-protection rating are similar in upright and reclining position
- The innovative rubber lips keep out contaminants when you are using the scale in a machine shop.
- An armoured signal cable is used to connect the scale unit to the DRO counter, so you can operate it safely even in hostile environments.
- The signal cable outlet can be positioned on either side of the slider so you can connect the signal cable from either direction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
539-133-30
539-133-40
539-134-30
539-134-40
539-135-30
539-135-40
539-136-30
539-136-40
539-137-30
539-138-30
539-139-30
539-140-30
539-141-30
539-142-30
539-143-30
539-144-30
539-145-30
539-146-30
539-147-30
539-148-30
539-149-30
539-150-30
539-151-30
539-152-30
539-153-30
539-154-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Accuracy Cable Length
(m)
Effective Length
(mm)
Mass
(kg)
Max. Drive Speed
(m/min)
Output Waveform Scale Reference Points

1,727.63 €

1 60 Days 5100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)516005.1120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,246.05 €

1 60 Days 5(3+3L/1000) µm, L = Effective range (mm)516005.1up to 120Two 90° phase-shifted sinusoidal signals50 mm

1,934.21 €

1 60 Days 5100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)517005.3120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,373.68 €

1 60 Days 5(3+3L/1000) µm, L = Effective range (mm)517005.3up to 120Two 90° phase-shifted sinusoidal signals50 mm

2,053.95 €

1 60 Days 5100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)518005.5120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,519.74 €

1 60 Days 5(3+3L/1000) µm, L = Effective range (mm)518005.5up to 120Two 90° phase-shifted sinusoidal signals50 mm

2,190.79 €

1 60 Days 5100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)520006120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,688.16 €

1 60 Days 5(3+3L/1000) µm, L = Effective range (mm)520006up to 120Two 90° phase-shifted sinusoidal signals50 mm

2,336.84 €

1 60 Days 5100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)522006.4120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,352.63 €

1 60 Days 7100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)724007.1120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,494.74 €

1 60 Days 7100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)725007.3120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,640.79 €

1 60 Days 7100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)726007.5120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,777.63 €

1 60 Days 7100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)728007.9120Two 90° phase-shifted sinusoidal signalsevery 50 mm

2,921.05 €

1 60 Days 7(5+5L°/1000) µm730008.3120Two 90° phase-shifted sinusoidal signalsevery 50 mm

5,359.21 €

1 60 Days 10100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)10325010.850Two 90° phase-shifted sinusoidal signalsevery 50 mm

5,682.89 €

1 60 Days 10100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)10350011.450Two 90° phase-shifted sinusoidal signalsevery 50 mm

6,006.58 €

1 60 Days 10100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)1037501250Two 90° phase-shifted sinusoidal signalsevery 50 mm

6,327.63 €

1 60 Days 10100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)10400012.650Two 90° phase-shifted sinusoidal signalsevery 50 mm

6,650.00 €

1 60 Days 10100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)10425013.250Two 90° phase-shifted sinusoidal signalsevery 50 mm

6,973.68 €

1 60 Days 10100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)10450013.850Two 90° phase-shifted sinusoidal signalsevery 50 mm

7,296.05 €

1 60 Days 15100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)15475015.250Two 90° phase-shifted sinusoidal signalsevery 50 mm

7,618.42 €

1 60 Days 15100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)15500015.850Two 90° phased-shifted sinusoidal signals50 mm

7,939.47 €

1 60 Days 15100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)15525016.450Two 90° phased-shifted sinusoidal signals50 mm

8,265.79 €

1 60 Days 15100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)1555001750Two 90° phased-shifted sinusoidal signals50 mm

8,585.53 €

1 60 Days 15100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)15575017.650Two 90° phased-shifted sinusoidal signals50 mm

8,909.21 €

1 60 Days 15100 to 3000 mm (5+5L/1000) µm, 3250 to 6000 mm (5+8L/1000) µm, L = Effective range (mm)15600018.250Two 90° phased-shifted sinusoidal signals50 mm

Loading...

  1. 1

Basic information

Product Type Main Body Dust/Water Protection Level IP53 Signal Period(µm) 20

Tech Support