Universal Protractor, Inch (187-902-10)

Universal Protractor, Inch 187-902-10

Product Details:

Manufacturer part number: 187-902-10

Brand: MITUTOYO

Price: 422.00

Delivery time: 5 Days


Technical Data:

Blade Edge Angle: 60, 45, 30 edges degree

Blade Length: 6, 12 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

187-902-10

Part Number
187-902-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Edge Angle
(degree)
Blade Length
(inch)

422.00 €

1 5 Days 60, 45, 30 edges6, 12

Loading...

  1. 1

Basic information

Product Type Protractor Graduation 5ft (0° - 90° - 0°) Inch-Metric Inch

This page is Universal Protractor, Inch, part number 187-902-10.
You can find the detail information about specifications and dimensions on part number 187-902-10.

Variation of this product

Part Number
187-904-10
187-906-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Edge Angle
(degree)
Blade Length
(inch)

300.00 €

1 60 Days 60, 45 edges6

315.00 €

1 5 Days 60, 45 edges12

Tech Support