Manufacturer part number: 187-551
Brand: MITUTOYO
Price: 1,121.45 €
Delivery time: 5 Days
Blade Length: 6 inch
Blade Length: 150 mm
Inch-Metric: Inch/Metric
Mass: 624 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
187-551
Product Type | Protractor | Angle Sexagesimal/Decimal | Yes | Battery Life | Approx. 2000 hours |
---|---|---|---|---|---|
DATA (output with Cable) / Hold (display value) | Yes | Data Output | Yes | Digital Step | 1ft (0.01°) |
Display | LCD with character height 6.5 mm | Max. Permissible Error | 2ft (0.03°) | ON/OFF | Yes |
Power Supply | 1 battery CR-2032 | PRESET | Yes | Repeatability | 1ft (0.01°) |
ZERO SET | Yes |
This page is Digital Universal Protractor, part number 187-551.
You can find the detail information about specifications and dimensions on part number 187-551.
Part Number |
---|
187-501 |
187-502 |
187-552 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade Length (inch) | Blade Length (mm) | Inch-Metric | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
1,117.89 € | 1 | 5 Days | - | 150 | Metric | 624 | |||
1,158.16 € | 1 | 5 Days | - | 300 | Metric | 662 | |||
1,158.16 € | 1 | 5 Days | 12 | 300 | Inch/Metric | 662 |