V-BLOCK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

172-378

Part Number
172-378
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

402.95 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Additional Spec with clamp Description Max. workpiece size: Ø 25 mm
Dimensions: 90 x 65 x 100 mm
Mass: 0.8 kg
Width of Block(mm) 41

This page is V-BLOCK, part number 172-378.
You can find the detail information about specifications and dimensions on part number 172-378.

Tech Support