Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K550165 |
K550324 |
K551013 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Length 1 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|
76.97 € | 1 | 5 Days | Toothed fixture flat-opti-fix series. Used as direct workpiece locating element. | 40 | 15 | |||
211.97 € | 1 | 5 Days | Toothed fixture flat-opti-fix series. Used as direct workpiece locating element. | 100 | 35 | |||
119.61 € | 1 | 60 Days | Toothed fixture flat with fine teeth opti-fix series. Used as direct workpiece locating element. | 40 | 20 |
Loading...
Product Type | Accessory | Application | Vision | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Height 1(mm) | 10 | Product Line | opti-fix | Units | 1 |
Width 1(mm) | 20 |
Configure
Basic Attributes
Description
Length 1(mm)
Mass(g)
Filter by standard shipping days
Optional Attributes