Toothed Fixture

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K550843
K550845
K550858
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Length 1
(mm)
Mass
(g)
Thread 1 Width 1
(mm)

248.68 €

1 5 Days Toothed fixture opti-fix series.
With longitudinal connector grooves and connector groove sat both ends as well as with M4 receiving thread for e.g. spring clips.
10050M420

88.82 €

1 5 Days Toothed fixture 40 opti-fix series.
Used as direct workpiece locating element.
4010-10

219.08 €

1 5 Days Toothed fixture opti-fix series.
With longitudinal connector groove, as well as with M4receiving thread for e.g. spring clips.
10050M420

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Positioning and stopper component
Height 1(mm) 10 Product Line opti-fix Units 1

Tech Support