Telescope Fixture Slider

Telescope Fixture Slider
Telescope fixture slider opti-fix series. In connection with end piece and straight pin ø 6 mm for positioning of for e.g. spring clip or location pin.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550839

Part Number
K550839
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.29 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Bore Diameter A(mm) 6
Component Type Clamping component Height 1(mm) 10 Length 1(mm) 17.2
Mass(g) 150 Product Line opti-fix Thread 1 M4
Units 1 Width 1(mm) 8

This page is Telescope Fixture Slider, part number K550839.
You can find the detail information about specifications and dimensions on part number K550839.

Tech Support