Manufacturer part number: K550000
Brand: MITUTOYO
Price: 8.55 €
Delivery time: 5 Days
Application: CMM / Vision
Length 1: 30 mm
Mass: 12 g
Outside Diameter A: 8 mm
Product Line: eco-fixplus, opti-fix
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550000
Part Number
|
---|
K550000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Length 1 (mm) | Mass (g) | Outside Diameter A (mm) | Product Line | |
---|---|---|---|---|---|---|---|---|---|---|
8.55 € | 1 | 5 Days | CMM / Vision | 30 | 12 | 8 | eco-fixplus, opti-fix |
Loading...
Product Type | Accessory | Component Type | Positioning and stopper component | Units | 1 |
---|
This page is Straight Pin Stopper, part number K550000.
You can find the detail information about specifications and dimensions on part number K550000.
Configure
Basic Attributes
Application
Length 1(mm)
Mass(g)
Outside Diameter A(mm)
Product Line
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550001 |
K550002 |
K550003 |
K550887 |
K550888 |
K550889 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Length 1 (mm) | Mass (g) | Outside Diameter A (mm) | Product Line |
---|---|---|---|---|---|---|---|---|---|---|
7.70 € | 1 | 5 Days | CMM / Vision/ FMI | 50 | 19 | 8 | eco-fix, eco-fixplus, opti-fix | |||
8.55 € | 1 | 5 Days | CMM / Vision | 65 | 25 | 8 | eco-fix, eco-fixplus, opti-fix | |||
7.89 € | 1 | 5 Days | CMM / Vision | 85 | 35 | 8 | eco-fix, eco-fixplus, opti-fix | |||
7.93 € | 1 | 5 Days | CMM / Vision | 10 | 3 | 6 | eco-fix, eco-fixplus, opti-fix | |||
7.93 € | 1 | 5 Days | CMM / Vision | 20 | 5 | 6 | eco-fix, eco-fixplus, opti-fix | |||
7.93 € | 1 | 5 Days | CMM / Vision | 30 | 10 | 6 | eco-fix, eco-fixplus, opti-fix |