Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551012
Product Type | Accessory | Application | Vision | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Length 1(mm) | 93 | Length 2(mm) | 15 | Mass(g) | 65 |
Outside Diameter A(mm) | 6 | Outside Diameter B(mm) | 4 | Product Line | opti-fix |
Units | 1 |
This page is Spring Loaded Clamping Rod, part number K551012.
You can find the detail information about specifications and dimensions on part number K551012.