Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K550978 |
K550979 |
K550980 |
K550981 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle (degree) | Description | Length 1 (mm) | |
---|---|---|---|---|---|---|---|---|
47.37 € | 1 | 5 Days | 30 | Spring clip with bent tip opti-fix series. Used for the clamping of specimens. ● Spring angle A = 30° | 19 | |||
47.37 € | 1 | 5 Days | 15 | Spring clip with bent tip opti-fix series. Used for the clamping of specimens. ● Spring angle A = 15° | 20 | |||
47.37 € | 1 | 5 Days | 30 | Spring clip with bent tip opti-fix series. Used for the clamping of specimens. ● Spring angle A = 30° | 33 | |||
47.37 € | 1 | 5 Days | 15 | Spring clip with bent tip opti-fix series. Used for the clamping of specimens. ● Spring angle A = 15° | 37 |
Loading...
Product Type | Accessory | Application | Vision | Bore Diameter A(mm) | 6 |
---|---|---|---|---|---|
Component Type | Clamping component | Mass(g) | 5 | Product Line | opti-fix |
Units | 1 |
Configure
Basic Attributes
Angle(degree)
Description
Length 1(mm)
Filter by standard shipping days
Optional Attributes