Receiver Plane

Receiver Plane
Receiver plane opti-fix series. In connection with the clamping blocks, it can be used as direct workpiece locating element for free positioning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550304

Part Number
K550304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.45 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Positioning and stopper component
Height 1(mm) 17.5 Length 1(mm) 100 Length 2(mm) 25
Mass(g) 20 Outside Diameter A(mm) 6 Outside Diameter B(mm) 6
Product Line opti-fix Units 1 Width 1(mm) 25

This page is Receiver Plane, part number K550304.
You can find the detail information about specifications and dimensions on part number K550304.

Tech Support