Manufacturer part number: K550302
Brand: MITUTOYO
Price: 23.68 €
Delivery time: 5 Days
Description: Receiver pin stepped opti-fix series.
In connection with the clamping blocks, it can be used as direct workpiece locating element for free positioning.
Length 1: 80 mm
Length 2: - mm
Mass: 25 g
Outside Diameter B: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550302
Part Number
|
---|
K550302 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Length 1 (mm) | Length 2 (mm) | Mass (g) | Outside Diameter B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
23.68 € | 1 | 5 Days | Receiver pin stepped opti-fix series. In connection with the clamping blocks, it can be used as direct workpiece locating element for free positioning. | 80 | - | 25 | - |
Loading...
Product Type | Accessory | Application | Vision | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Outside Diameter A(mm) | 6 | Product Line | opti-fix | Units | 1 |
This page is Receiver Pin Stepped, part number K550302.
You can find the detail information about specifications and dimensions on part number K550302.
Configure
Basic Attributes
Length 2(mm)
Outside Diameter B(mm)
Description
Length 1(mm)
Mass(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550301 |
K550303 |
K551915 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Length 1 (mm) | Length 2 (mm) | Mass (g) | Outside Diameter B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
23.68 € | 1 | 5 Days | Receiver pin stepped opti-fix series. In connection with the clamping blocks, it can be used as direct workpiece locating element for free positioning. | 60 | - | 15 | - | |||
23.68 € | 1 | 60 Days | Receiver pin stepped opti-fix series. In connection with the clamping blocks, it can be used as direct workpiece locating element for free positioning. | 100 | - | 20 | - | |||
39.08 € | 1 | 60 Days | Receiver pin stepped mini opti-fix series. In connection with the clamping blocks, it can be used as direct workpiece locating element for free positioning of very small workpieces. | 80 | 24 | 12 | 3 |