Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K550998 |
K550999 |
K551003 |
K551004 |
K551005 |
K551006 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping Range (mm) | |
---|---|---|---|---|---|---|
159.87 € | 1 | 5 Days | ø 4.0-5.0 | |||
159.87 € | 1 | 60 Days | ø 0.5-2.0 | |||
159.87 € | 1 | 60 Days | ø 2.0-3.0 | |||
159.87 € | 1 | 5 Days | ø 3.0-4.0 | |||
159.87 € | 1 | 5 Days | ø 4.0-5.0 | |||
159.87 € | 1 | 5 Days | ø 5.0-6.0 |
Loading...
Product Type | Accessory | Application | Vision | Component Type | Clamping component |
---|---|---|---|---|---|
Height 1(mm) | 12 | Length 1(mm) | 25 | Mass(g) | 5 |
Outside Diameter A(mm) | 6 | Product Line | opti-fix | Units | 1 |
Width 1(mm) | 12 |