Precision Vice for In/Outside Clamping

Precision Vice for In/Outside Clamping
Precision vice for inside and outside clamping - opti-fix series. With stepped receiver columns for clamping of most different specimen types. Extension of the clamping range can be realised by exchange of the guide columns.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551010

Part Number
K551010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

369.47 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Clamping Range(mm) 10.0-50.0
Component Type Clamping component Height 1(mm) 10 Length 1(mm) 80
Mass(g) 110 Product Line opti-fix Units 1
Width 1(mm) 50

This page is Precision Vice for In/Outside Clamping, part number K551010.
You can find the detail information about specifications and dimensions on part number K551010.

Tech Support