Knuckle Joint with Dovetail

Knuckle Joint with Dovetail
Knuckle joint with dovetail opti-fix series. To be combined with clamping fixture for the construction of any angle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550840

Part Number
K550840
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.74 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Bore Diameter A(mm) 6
Component Type Clamping component Description Knuckle joint with dovetail opti-fix series.To be combined with clamping fixture for the construction of any angle. Height 1(mm) 10
Mass(g) 5 Product Line opti-fix Units 1
Width 1(mm) 8

This page is Knuckle Joint with Dovetail, part number K550840.
You can find the detail information about specifications and dimensions on part number K550840.

Tech Support