Telescope Fixture End Piece

Telescope Fixture End Piece
Telescope fixture end piece opti-fix series. In connection with slider and straight pin ø 6 mm for positioning of for e.g. spring clip or location pin.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550852

Part Number
K550852
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.39 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Bore Diameter A(mm) 6
Component Type Clamping component Height 1(mm) 10 Length 1(mm) 22.1
Mass(g) 5 Product Line opti-fix Units 1
Width 1(mm) 8

This page is Telescope Fixture End Piece, part number K550852.
You can find the detail information about specifications and dimensions on part number K550852.

Tech Support