Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K550879 |
K550986 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Height 1 (mm) | Mass (g) | Width 1 (mm) | |
---|---|---|---|---|---|---|---|---|---|
144.47 € | 1 | 5 Days | Tailstock with centre-opti-fix series. For receiving of specimens between the tips Tip height: 20 mm Adjust. Range: 16 mm | 27.5 | 45 | 15 | |||
177.63 € | 1 | 5 Days | Tailstock with spring-loaded centre-opti-fix series. In combination with part K550879 (Tailstock with centre) for easy and quick receiving of the specimens between the tips. | 15 | 5 | 27.5 |
Loading...
Product Type | Accessory | Application | Vision | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Length 1(mm) | 30 | Outside Diameter A(mm) | 10 | Outside Diameter B(mm) | 6 |
Product Line | opti-fix | Units | 1 |
Configure
Basic Attributes
Description
Height 1(mm)
Mass(g)
Width 1(mm)
Filter by standard shipping days
Optional Attributes