Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550850
Product Type | Accessory | Application | Vision | Component Type | Base component |
---|---|---|---|---|---|
Description | Holder for spring clip opti-fix series.Receiving block for receiving of for e.g. spring clip or other elements with M4 thread. | Height 1(mm) | 10 | Length 1(mm) | 42 |
Mass(g) | 25 | Product Line | opti-fix | Thread 1 | M4 |
Units | 1 | Width 1(mm) | 22 |
This page is Holder for Spring Clip, part number K550850.
You can find the detail information about specifications and dimensions on part number K550850.