Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551233
Product Type | Accessory | Additional Spec | C mm/Vision fixtures, eco-fix/opti-fix series | Application | CMM / Vision |
---|---|---|---|---|---|
Component Type | Kit | Description | This eco-fix/opti-fix modular fixturing kit can be used to for safe, flexible and repeatable clamping of a huge variety of parts. The centric glass insert of the base plate makes it ready for use with optical systems with conour illumination too. Scope of delivery: ● basic eco-fix system components. ● basic opti-fix components. ● 250 mm x 250 mm base plate with M6 threaded hole grid with a 12.5 mm grid distance 160 mm x 160 mm glass insert. |
Mass(g) | 1090 |
Product Line | eco-fix, opti-fix | Units | 45 |
This page is Eco-fix Kit Opti, part number K551233.
You can find the detail information about specifications and dimensions on part number K551233.