Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550841
Product Type | Accessory | Application | Vision | Component Type | Base component |
---|---|---|---|---|---|
Description | opti-fix connector element with dovetail connectors.to be used for e.g. for front connection to profile rails with connector groove. | Height 1(mm) | 10 | Length 1(mm) | 20 |
Mass(g) | 5 | Product Line | opti-fix | Units | 1 |
Width 1(mm) | 20 |
This page is Connector with Dovetail Connector, part number K550841.
You can find the detail information about specifications and dimensions on part number K550841.