Clamping Unit

Clamping Unit
Clamping unit small - opti-fix series. With M4 connecting thread, for mounting to e.g. articulated arm or M4 Adapter (K551016).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550707

Part Number
K550707
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.79 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Clamping Range(mm) 0.0-25.0
Component Type Clamping component Description Clamping Unit small-opti-fix series.
With M4 connecting thread, for mounting to e.g. articulatedarm or M4 Adapter (K551016).
Mass(g) 65
Product Line opti-fix Units 1

This page is Clamping Unit, part number K550707.
You can find the detail information about specifications and dimensions on part number K550707.

Tech Support