Clamping Tweezers

Clamping Tweezers
Clamping tweezers opti-fix series. Consisting of:

Basic element K550993 Exchangeable tips K550997 For clamping of small and smallest specimens. Attach the clamping tweezers to for e.g. rotatable and swivel receiver, tailstock, clamping blocks or articulated arm. The use of different exchangeable tips allows extension of the clamping ranges at a reasonable price. Clamping range 0.5 mm - 1.5 mm Clamping width 3 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551019

Part Number
K551019
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

326.84 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Clamping Range(mm) 0.5-1.5
Clamping Width(mm) 3 Component Type Clamping component Description Clamping tweezers opti-fix series.Consisting of:Basic element K550993Exchangeable tips K550997For clamping of small and smallest specimens.Attach the clamping tweezers to for e.g. rotatable and swivel receiver, tailstock, clamping blocks or articulated arm. The use of different exchangeable tips allows extension of theclamping ranges at a reasonable price.
● Clamping range 0.5 mm-1,5 mm
● Clamping width 3 mm
Height 1(mm) 12 Length 1(mm) 70 Mass(g) 20
Outside Diameter A(mm) 6 Product Line opti-fix Units 1
Width 1(mm) 12

This page is Clamping Tweezers, part number K551019.
You can find the detail information about specifications and dimensions on part number K551019.

Tech Support