Manufacturer part number: K550838
Brand: MITUTOYO
Price: 94.74 €
Delivery time: 5 Days
Description: With front connector groove for construction of basic frames.
Length 1: 100 mm
Mass: 45 g
Width 1: 10 mm
Width 2: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550838
Part Number
|
---|
K550838 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Length 1 (mm) | Mass (g) | Width 1 (mm) | Width 2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
94.74 € | 1 | 5 Days | With front connector groove for construction of basic frames. | 100 | 45 | 10 | - |
Loading...
Product Type | Accessory | Application | Vision | Component Type | Base component |
---|---|---|---|---|---|
Height 1(mm) | 10 | Product Line | opti-fix | Units | 1 |
This page is Clamping Profile Rail, part number K550838.
You can find the detail information about specifications and dimensions on part number K550838.
Configure
Basic Attributes
Width 2(mm)
Description
Length 1(mm)
Mass(g)
Width 1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550210 |
K550835 |
K550836 |
K550854 |
K550857 |
K550859 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Length 1 (mm) | Mass (g) | Width 1 (mm) | Width 2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
190.66 € | 1 | 5 Days | - | 400 | 205 | 20 | 10 | |||
180.00 € | 1 | 5 Days | With front connector groove for construction of basic frames. | 240 | 105 | 10 | - | |||
187.11 € | 1 | 5 Days | With front connector groove for construction of basic frames. | 250 | 110 | 10 | - | |||
121.97 € | 1 | 60 Days | - | 250 | 110 | 20 | 10 | |||
95.92 € | 1 | 5 Days | - | 200 | 165 | 20 | 10 | |||
150.39 € | 1 | 5 Days | With front connector groove for construction of basic frames. | 200 | 85 | 10 | - |