Clamping Joint Opti-fix

Clamping Joint Opti-fix
Clamping knuckle opti-fix series. For creating of free angles, for e.g. with the spring loaded clamping rod K551012.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551083

Part Number
K551083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.21 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Bore Diameter A(mm) 6
Bore Diameter B(mm) 6.1 Component Type Clamping component Description Clamping knuckle opti-fix series.
For creating of free angles, for e.g. with the spring loaded clamping rod K551012.
Length 1(mm) 35 Mass(g) 2 Outside Diameter A(mm) 16
Outside Diameter B(mm) 13.5 Product Line opti-fix Units 1

This page is Clamping Joint Opti-fix, part number K551083.
You can find the detail information about specifications and dimensions on part number K551083.

Tech Support