Clamping Fixture with M4 Thread (Part Numbers)

Clamping Fixture with M4 Thread
Clamping fixture with M4 thread opti-fix series. For receiving of for e.g. spring clip or location pin. Can be also used as locating element.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550853

Part Number
K550853
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.11 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Clamping component
Description Clamping fixture with M4 thread opti-fix series.For receiving of for e.g. spring clip or location pin. Can be also used as locating element. Height 1(mm) 8 Length 1(mm) 18
Mass(g) 5 Product Line opti-fix Thread 1 M4
Units 1 Width 1(mm) 10 Width 2(mm) 5

This page is Clamping Fixture with M4 Thread, part number K550853.
You can find the detail information about specifications and dimensions on part number K550853.

Tech Support