Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550994
Product Type | Accessory | Application | Vision | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Description | Centering Unit opti-fix series.For centering of parts without centre hole. | Length 1(mm) | 37.5 | Length 2(mm) | 10 |
Mass(g) | 1 | Outside Diameter A(mm) | 12 | Outside Diameter B(mm) | 6 |
Product Line | opti-fix | Units | 1 |
This page is Centering Unit Opti-fix, part number K550994.
You can find the detail information about specifications and dimensions on part number K550994.