Shore Durometer (811-335-10)

Shore Durometer 811-335-10

Product Details:

Manufacturer part number: 811-335-10

Brand: MITUTOYO

Price: 640.66

Delivery time: 5 Days


Technical Data:

Dimensions (WxDxH): 146 x 68 x 34 mm

Display: Analog Dial

Indenter D: ø 0.79 mm

Mass: 0.3 kg

Model: HH-335


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

811-335-10

Part Number
811-335-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions (WxDxH)
(mm)
Display Indenter D
(mm)
Mass
(kg)
Model Pressure Foot F
(mm)
U-WAVE-T

640.66 €

1 5 Days 146 x 68 x 34Analog Dialø 0.790.3HH-33544 x 18-

Loading...

  1. 1

Basic information

Product Type Digital Connector Cable for HH-300 Series DP-1VA (264-505) 959149
Indenter B(mm) ø 1.25 Indenter Protrusion(mm) 2.5 IT-016U 264-016-10 Hardmatic Table 937387
PIN Flat Pressure Foot A(mm) ø 3 Shore Scale Shore A
Spring Force WE, WA, WD WA=550+75 HA [mN] USB-ITN 06AFM380F Theta(degree) 35

This page is Shore Durometer, part number 811-335-10.
You can find the detail information about specifications and dimensions on part number 811-335-10.

Variation of this product

Part Number
811-331-10
811-332-10
811-335-11
811-336-10
811-336-11
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimensions (WxDxH)
(mm)
Display Indenter D
(mm)
Mass
(kg)
Model Pressure Foot F
(mm)
U-WAVE-T

640.66 €

1 5 Days 188 x 68 x 35Analog Dialø 0.790.32HH-331ø 18-

1,101.32 €

1 5 Days 193 x 60 x 29.5Digitalø 0.790.31HH-332ø 1802AZD790F

640.66 €

1 5 Days 146 x 68 x 34Analog Dialø 0.790.27HH-335-01ø 18-

1,101.32 €

1 5 Days 151 x 60 x 28.5Digitalø .0790.29HH-33644 x 1802AZD790F

1,101.32 €

1 5 Days 151 x 60 x 28.5Digitalø 0.790.26HH-336-01ø 1802AZD790F

Tech Support