Manufacturer part number: 810-191-21
Brand: MITUTOYO
Price: 5,494.74 €
Delivery time: 5 Days
Approx. Mass Main Unit: 47 kg
Brinell Scales Indentation only Ball 10.0 mm: HBW 10/100 - indentation only (not according to standard)
Data Output: -
Display Unit: Analogue dial indicator
Functions: To observe the hardness number within 0.2 HR of the scale Unit, as required by ISO 6508-2,
the displayed result is to be judged by the dial hand width within the step of the dial gage scale.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
810-191-21
Part Number
|
---|
810-191-21 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Approx. Mass Main Unit (kg) | Brinell Scales Indentation only Ball 10.0 mm | Data Output | Display Unit | Functions | Gross Weight (g) | HR Unit Resolution | Measuring Depth (mm) | Model | Net Weight (g) | Preliminary Test Force (N) | Preliminary Test Force Setting | Resolution | Rockwell Superficial Scale Ball 1.5875 mm | Rockwell Superficial Scale Ball 12.7 mm | Rockwell Superficial Scale Ball 3.175 mm | Rockwell Superficial Scale Ball 6.35 mm | Rockwell Superficial Scale Diamond | Standard | Standard Accessories | Test Force Application | Test Force Duration | Test Force Selection | Test Force Superficial (N) | Workpiece Clamping Device K543817 Capability | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,494.74 € | 1 | 5 Days | 47 | HBW 10/100 - indentation only (not according to standard) | - | Analogue dial indicator | To observe the hardness number within 0.2 HR of the scale Unit, as required by ISO 6508-2, the displayed result is to be judged by the dial hand width within the step of the dial gage scale. | 69,000 | 0.5 HR | Max. 165 (from the center of the indenter axis) | HR-210MR | 45,600 | 98.07 | - | 0.5 HR graduation | - | - | - | - | - | JIS B 7726, ISO 6508-2 | 810-039 Flat anvil Ø64mm 810-040 V-anvil outside diameter Ø40mm groove width 30mm 11AAB941 Water level 383876 Vinyl cover 357651 AC adaptor Indenters, reference materials and power cord not included | Semi-automatic | Fixed 3-5-5 sec. or manual | Manual weight exchange | - | Serial |
Loading...
Product Type | Hardness Check | Anvil Adaption(mm) | Ø 19 | Brinell Scales Indentation only Ball 1.0 mm | HBW 1/10, HBW 1/30 - indentation only (not according to standard) |
---|---|---|---|---|---|
Height(mm) | Max. 180 (100 if cover is attached) | Jominy-test Capability | Additional accessories required | Main Unit Dimensions(mm) | 214x512x780 |
Max. Specimen Height(mm) | 180 | Max. Specimen Weight(kg) | 20 | Rockwell Scale Ball 1.5875 mm | HRFW; HRBW; HRGW |
Rockwell Scale Ball 12.7 mm | HRRW; HRSW; HRVW | Rockwell Scale Ball 3.175 mm | HRHW; HREW; HRKW | Rockwell Scale Ball 6.35 mm | HRLW; HRMW; HRPW |
Rockwell Scale Diamond | HRA; HRD; HRC | Test Force Rockwell(N) | 588.4; 980.7; 1471 | Throat Depth(mm) | 165 |
This page is Rockwell Hardness Testing Machine, part number 810-191-21.
You can find the detail information about specifications and dimensions on part number 810-191-21.
Configure
Basic Attributes
Data Output
Preliminary Test Force Setting
Rockwell Superficial Scale Ball 1.5875 mm
Rockwell Superficial Scale Ball 12.7 mm
Rockwell Superficial Scale Ball 3.175 mm
Rockwell Superficial Scale Ball 6.35 mm
Rockwell Superficial Scale Diamond
Test Force Superficial(N)
Type
Approx. Mass Main Unit(kg)
Brinell Scales Indentation only Ball 10.0 mm
Display Unit
Functions
Gross Weight(g)
HR Unit Resolution
Measuring Depth(mm)
Model
Net Weight(g)
Preliminary Test Force(N)
Resolution
Standard
Standard Accessories
Test Force Application
Test Force Duration
Test Force Selection
Workpiece Clamping Device K543817 Capability
Filter by standard shipping days
Optional Attributes
Part Number |
---|
810-193-31 |
810-194-31 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Approx. Mass Main Unit (kg) | Brinell Scales Indentation only Ball 10.0 mm | Data Output | Display Unit | Functions | Gross Weight (g) | HR Unit Resolution | Measuring Depth (mm) | Model | Net Weight (g) | Preliminary Test Force (N) | Preliminary Test Force Setting | Resolution | Rockwell Superficial Scale Ball 1.5875 mm | Rockwell Superficial Scale Ball 12.7 mm | Rockwell Superficial Scale Ball 3.175 mm | Rockwell Superficial Scale Ball 6.35 mm | Rockwell Superficial Scale Diamond | Standard | Standard Accessories | Test Force Application | Test Force Duration | Test Force Selection | Test Force Superficial (N) | Workpiece Clamping Device K543817 Capability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,390.79 € | 1 | 60 Days | 49.3 | HBW 10/100 - indentation only (not according to standard) | Digimatic (SPC), RS-232C | Matrix backlight LCD | GO/NG, Hardness value offset, Hardness conversion, Data output, Calibration mode | 70,000 | 0.1 HR | Max. 165 (from the center of the endenter axis) | HR-430MR | 49,300 | 98.07 | - | 0.1 HR indication | - | - | - | - | - | JIS B 7726; ISO6508-2; ASTM E18 | 810-39 Flat anvil Ø64mm 810-40 V-anvil outside diameter Ø40mm groove width 30mm 11AAB941 Water level 383876 Vinyl cover 357651 AC adaptor Indenters, reference materials and power cord not included | Automatic | Settable 1-99s. | Dial switching | - | Serial | |||
10,646.05 € | 1 | 5 Days | 49.9 | HBW 10/100 - indentation only (not according to standard) | Digimatic (SPC), RS-232C | Matrix backlight LCD | GO/NG, Hardness value offset, Hardness conversion, Data output, Calibration mode | 72,000 | 0.1 HR | Max. 165 (from the center of the endenter axis) | HR-430MS | 49,900 | 29.42; 98.07 | Dial switching | 0.1 HR indication | HR15TW, HR30TW; HR45TW | HR15YW, HR30YW; HR45YW | HR15WW, HR30WW; HR45WW | HR15XW, HR30XW; HR45XW | HR15N; HR30N; HR45N | JIS B 7726; ISO6508-2; ASTM E18 | 810-39 Flat anvil Ø64mm 810-40 V-anvil outside diameter Ø40mm groove width 30mm 11AAB941 Water level 383876 Vinyl cover 357651 AC adaptor Indenters, reference materials and power cord not included | Automatic | Settable 1-99s. | Dial switching | 147.1; 294.2; 441.3 | - |