Replacement Ball for Rockwell Test (19BAA508)

Replacement Ball for Rockwell Test 19BAA508

Product Details:

Manufacturer part number: 19BAA508

Brand: MITUTOYO

Price: 55.26

Delivery time: 60 Days


Technical Data:

Accreditation Body: -

Accreditation Standard: -

Ball Diameter: - inch

Ball Diameter: - mm

Calibration: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19BAA508

Part Number
19BAA508
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accreditation Body Accreditation Standard Ball Diameter
(inch)
Ball Diameter
(mm)
Calibration Description Material Method Product Line Standard Type

55.26 €

1 60 Days -----------

Loading...

  1. 1

Basic information

Product Type Hardness Check

This page is Replacement Ball for Rockwell Test, part number 19BAA508.
You can find the detail information about specifications and dimensions on part number 19BAA508.

Variation of this product

Part Number
19BAA509
19BAA510
63BAL013
63BAL014
63BAL015
63BAL016
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accreditation Body Accreditation Standard Ball Diameter
(inch)
Ball Diameter
(mm)
Calibration Description Material Method Product Line Standard Type

88.16 €

1 60 Days -----------

244.74 €

1 60 Days -----------

148.68 €

1 60 Days DAkkSISO 170251/161.5875with1 piecetungsten carbideRockwellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARKASTM E18, ISO 6508-2Replacement ball

148.68 €

1 60 Days DAkkSISO 170251/83.175with1 piecetungsten carbideRockwellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARKASTM E18, ISO 6508-2Replacement ball

150.00 €

1 60 Days DAkkSISO 170251/46.35with1 piecetungsten carbideRockwellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARKASTM E18, ISO 6508-2Replacement ball

148.68 €

1 60 Days DAkkSISO 170251/212.7with1 piecetungsten carbideRockwellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARK-Replacement ball

Tech Support